Avataron Switched Socket 3P 13A 250V Dark Grey
SKU :
E8315_DG_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$105.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Avataron Switched Socket 3P 13A 250V Dark Grey - E8315_DG_C5
- Specifications
Avataron Switched Socket 3P 13A 250V Dark Grey
HK$105.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | Dark Grey |
| Part Number | E8315_DG_C5 |
| Core Product Type | Socket |
| Colour | Dark Grey |
| Range Name | AvatarON |
| Number Of Switches | 1 |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | Dark Grey |
| Part Number | E8315_DG_C5 |
| Core Product Type | Socket |
| Colour | Dark Grey |
| Range Name | AvatarON |
| Number Of Switches | 1 |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account