
calcActive())">
PIENO 13A 1 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Matt Black
E82426ACUSB_MB
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82426ACUSB_MB
PIENO 13A 1 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Color | Matt Black |
---|---|
Part Number | E82426ACUSB_MB |
Core Product Type | USB-Socket |
Range Name | Pieno |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account