Schneider Charge Pro, 1P-3P, 1xAtt. cable, 7.4-11-22kW, 16-32A (with basic installation)
Further offers for this product
Express shipping not available for backordered items.
Express shipping not available for backordered items.
No sellers found for this product.
Schneider Charge Pro, 1P-3P, 1xAtt. cable, 7.4-11-22kW, 16-32A (with basic installation)
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description


Basic Installation Service is Included
- Online consultant services by dedicated personnel
- Install and terminate electrical cable from isolator to EV Charger by certified electrician
- Upon completion of installation and testing, the Work Completion Certificate (EMSD Form WR1) will be issued according to the actual scope of on-site installation work.(Valued at $3,500)
- Supply and install 2M (6mm) electrical cables from isolator switch to EV Charger (Isolator switch to be provided by the end-user)
Additional Charge Service
- Provide service to apply for independent electricity account (Surcharge $1,000 per EV Charger, the estate under EHSS only). For the service under non-EHSS, please contact our Customer Care Center for detail.
- Under normal circumstances, on-site installation service will be arranged within 2-3 weeks upon request (get prior consent for installation works from Property Management Office initiated by the end-user). With extreme climate conditions, the installation arrangement may be prolonged and re-scheduled. The installation service should be arranged and completed within 6 months after the date of sales invoice.
Important Reminders
- Scope of service that is outside of the scope may incur additional charges, the cost will be determined upon site survey conducted by authorized electrician
- Network connection is essential for installation and testing purpose as well as real-time charging management by 3-party apps MONTA.
- Appointment re-arrangement: Surcharge $500 in case of no prior notification before 2 working days
- Remote Area Surcharges:
- (1) Tung Chung, Sunny Bay, Park Island, Ma Wan $200;
- (2) Discovery Bay, Peng Chau, Cheung Chau, Lamma Island, Pui O, Chok Ko Wan, Shatoujiao Port of Entry (entered) $300;
- (3) Tai O, Mui Wo, Ngong Ping, Sea Ranch $400
Overview
| Part Number | EVB4S22NC0 |
|---|---|
| Core Product Type | Charger |
| Range | SCHNEIDER CHARGE PRO |
| Product name | SCHNEIDER CHARGE PRO |
| Product or component type | CHARGING STATION |
| Poles description | 1P OR 3P |
| Mounting mode | WALL-MOUNTEDPEDESTAL MOUNT |
| Mounting support | PEDESTAL, TO BE ORDERED SEPARATELY |
| Type of installation | INDOOR/OUTDOOR |
| Nominal output power | 7.4 KW 32 A 230 V11 KW 16 A 400 V22 KW 32 A 400 V |
| Output type | BOTTOM SIDE T2 CHARGING CABLE 7 M |
| Access control system | FREE ACCESSBADGE MIFARE DESFIRE EV1BADGE MIFARE DESFIRE EV2BADGE MIFARERFID AUTHENTICATION CARD MIFARE DESFIRE EV1RFID AUTHENTICATION CARD MIFARE DESFIRE EV2RFID AUTHENTICATION CARD MIFARE |
| Quantity per set | SET OF 1 |
| Provided equipment | 1 RESIDUAL DIRECT CURRENT DETECTION DEVICE (RDC-DD) INTEGRATED 1 WI-FI MODULE INTEGRATED 2 ETHERNET INTERFACE MODULE INTEGRATED |
| Protection device type | RESIDUAL DIRECT CURRENT DETECTION DEVICE (RDC-DD) - 6 MA |
| [Us] rated supply voltage | 220...240 V AC 50/60 HZ +/- 10 %380...415 V AC 50/60 HZ +/- 10 % |
| Earthing system | TTTN-STN-CIT ONLY BETWEEN 220 VAC AND 240 VAC |
| Number of inputs | 1 |
| Input type | AUXILIARY FOR DYNAMIC ENERGY MANAGEMENT NO CONTACTAUXILIARY FOR DYNAMIC ENERGY MANAGEMENT NC CONTACTANTI-TRIPPING MODULE FOR DYNAMIC ENERGY MANAGEMENTAUXILIARY CONTACT FOR EXTERNAL IMNX |
| Control type | 1 WHITE PUSH-BUTTON |
| Local signalling | ON CHARGE: LED (BLUE)ERROR: LED (RED)AVAILABLE: LED (GREEN)START: LED (WHITE)RESERVED: LED (ORANGE) |
| Height | 418 MM |
| Width | 292 MM |
| Depth | 119 MM |
| Net weight | 7 KG |
| Colour | BLACK (RAL 9005) |
| Standards | EN/IEC 61851-1:2019EN 61000-6-3:2007+A1:2011+AC:2012EN 61000-6-2:2005+AC:2005EN 61000-6-1:2007EN/IEC 61000-6-1:2019EN 61000-6-4:2007+A1:2011ETSI EN 301 489-1:V1.9.2 (2011-09)EN/IEC 61000-6-3:2021ETSI EN 301 489-1:V2.2.3 (2019-11)ETSI EN 301 489-3:V2.3.2 (2023-01)EN/IEC 61000-6-2:2019ETSI EN 301 489-17:V3.2.4 (2020-09)ETSI EN 300 330:V2.1.1 (2017-02)ETSI EN 300 328:V2.2.2 (2019-07)EN/IEC 61000-6-4:2019EN/IEC 63000:2018:2019EN/IEC 61851-21-2:2021EN/IEC 62311:2020EN 18031-1:2024EN 18031-2:2024IEC 62955:2018EN ISO 15118-1:2019EN ISO 15118-2:2016EN ISO 15118-3:2016EN ISO 15118-4:2019EN ISO 15118-5:2019IEC 62196-1:2022IEC 62196-2:2022 |
| ISO 15118 module | TO BE ORDERED SEPARATELY |
| Product certifications | CEUKCAEV Ready 2.0A |
| Maximum supply current | 32 A |
| Communication network type | WI-FIETHERNET TCP/IP |
| Communication port protocol | OCPP 1.6J, FOR CONNECTION TO CPO & CSMSOCPP 1.6J, FOR CONNECTION TO EVCEMODBUS RTU, FOR CONNECTION TO EXTERNAL POWER METERMODBUS TCP, FOR CONNECTION TO EXTERNAL ENERGY MANAGEMENT SYSTEM |
| Communication service | JSON SMART CHARGING |
| MID energy meter | WITHOUT |
| 4G modem | WITHOUT |
| IP degree of protection | IP55 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…50 °C |
| Ambient air temperature for storage | -30…50 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 39.500 CM |
| Package 1 Length | 58.000 CM |
| Package 1 Weight | 9.930 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 102.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 131.000 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 21 |
| Total lifecycle Carbon footprint | 902 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 242.13314078280223 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 242 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 9.123440800789151 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 13.221752807426936 |
| Carbon footprint of the installation phase [A5] | 13 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 619.423345175084 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 619 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.77662868684405 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 18 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description


Basic Installation Service is Included
- Online consultant services by dedicated personnel
- Install and terminate electrical cable from isolator to EV Charger by certified electrician
- Upon completion of installation and testing, the Work Completion Certificate (EMSD Form WR1) will be issued according to the actual scope of on-site installation work.(Valued at $3,500)
- Supply and install 2M (6mm) electrical cables from isolator switch to EV Charger (Isolator switch to be provided by the end-user)
Additional Charge Service
- Provide service to apply for independent electricity account (Surcharge $1,000 per EV Charger, the estate under EHSS only). For the service under non-EHSS, please contact our Customer Care Center for detail.
- Under normal circumstances, on-site installation service will be arranged within 2-3 weeks upon request (get prior consent for installation works from Property Management Office initiated by the end-user). With extreme climate conditions, the installation arrangement may be prolonged and re-scheduled. The installation service should be arranged and completed within 6 months after the date of sales invoice.
Important Reminders
- Scope of service that is outside of the scope may incur additional charges, the cost will be determined upon site survey conducted by authorized electrician
- Network connection is essential for installation and testing purpose as well as real-time charging management by 3-party apps MONTA.
- Appointment re-arrangement: Surcharge $500 in case of no prior notification before 2 working days
- Remote Area Surcharges:
- (1) Tung Chung, Sunny Bay, Park Island, Ma Wan $200;
- (2) Discovery Bay, Peng Chau, Cheung Chau, Lamma Island, Pui O, Chok Ko Wan, Shatoujiao Port of Entry (entered) $300;
- (3) Tai O, Mui Wo, Ngong Ping, Sea Ranch $400
Overview
| Part Number | EVB4S22NC0 |
|---|---|
| Core Product Type | Charger |
| Range | SCHNEIDER CHARGE PRO |
| Product name | SCHNEIDER CHARGE PRO |
| Product or component type | CHARGING STATION |
| Poles description | 1P OR 3P |
| Mounting mode | WALL-MOUNTEDPEDESTAL MOUNT |
| Mounting support | PEDESTAL, TO BE ORDERED SEPARATELY |
| Type of installation | INDOOR/OUTDOOR |
| Nominal output power | 7.4 KW 32 A 230 V11 KW 16 A 400 V22 KW 32 A 400 V |
| Output type | BOTTOM SIDE T2 CHARGING CABLE 7 M |
| Access control system | FREE ACCESSBADGE MIFARE DESFIRE EV1BADGE MIFARE DESFIRE EV2BADGE MIFARERFID AUTHENTICATION CARD MIFARE DESFIRE EV1RFID AUTHENTICATION CARD MIFARE DESFIRE EV2RFID AUTHENTICATION CARD MIFARE |
| Quantity per set | SET OF 1 |
| Provided equipment | 1 RESIDUAL DIRECT CURRENT DETECTION DEVICE (RDC-DD) INTEGRATED 1 WI-FI MODULE INTEGRATED 2 ETHERNET INTERFACE MODULE INTEGRATED |
| Protection device type | RESIDUAL DIRECT CURRENT DETECTION DEVICE (RDC-DD) - 6 MA |
| [Us] rated supply voltage | 220...240 V AC 50/60 HZ +/- 10 %380...415 V AC 50/60 HZ +/- 10 % |
| Earthing system | TTTN-STN-CIT ONLY BETWEEN 220 VAC AND 240 VAC |
| Number of inputs | 1 |
| Input type | AUXILIARY FOR DYNAMIC ENERGY MANAGEMENT NO CONTACTAUXILIARY FOR DYNAMIC ENERGY MANAGEMENT NC CONTACTANTI-TRIPPING MODULE FOR DYNAMIC ENERGY MANAGEMENTAUXILIARY CONTACT FOR EXTERNAL IMNX |
| Control type | 1 WHITE PUSH-BUTTON |
| Local signalling | ON CHARGE: LED (BLUE)ERROR: LED (RED)AVAILABLE: LED (GREEN)START: LED (WHITE)RESERVED: LED (ORANGE) |
| Height | 418 MM |
| Width | 292 MM |
| Depth | 119 MM |
| Net weight | 7 KG |
| Colour | BLACK (RAL 9005) |
| Standards | EN/IEC 61851-1:2019EN 61000-6-3:2007+A1:2011+AC:2012EN 61000-6-2:2005+AC:2005EN 61000-6-1:2007EN/IEC 61000-6-1:2019EN 61000-6-4:2007+A1:2011ETSI EN 301 489-1:V1.9.2 (2011-09)EN/IEC 61000-6-3:2021ETSI EN 301 489-1:V2.2.3 (2019-11)ETSI EN 301 489-3:V2.3.2 (2023-01)EN/IEC 61000-6-2:2019ETSI EN 301 489-17:V3.2.4 (2020-09)ETSI EN 300 330:V2.1.1 (2017-02)ETSI EN 300 328:V2.2.2 (2019-07)EN/IEC 61000-6-4:2019EN/IEC 63000:2018:2019EN/IEC 61851-21-2:2021EN/IEC 62311:2020EN 18031-1:2024EN 18031-2:2024IEC 62955:2018EN ISO 15118-1:2019EN ISO 15118-2:2016EN ISO 15118-3:2016EN ISO 15118-4:2019EN ISO 15118-5:2019IEC 62196-1:2022IEC 62196-2:2022 |
| ISO 15118 module | TO BE ORDERED SEPARATELY |
| Product certifications | CEUKCAEV Ready 2.0A |
| Maximum supply current | 32 A |
| Communication network type | WI-FIETHERNET TCP/IP |
| Communication port protocol | OCPP 1.6J, FOR CONNECTION TO CPO & CSMSOCPP 1.6J, FOR CONNECTION TO EVCEMODBUS RTU, FOR CONNECTION TO EXTERNAL POWER METERMODBUS TCP, FOR CONNECTION TO EXTERNAL ENERGY MANAGEMENT SYSTEM |
| Communication service | JSON SMART CHARGING |
| MID energy meter | WITHOUT |
| 4G modem | WITHOUT |
| IP degree of protection | IP55 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…50 °C |
| Ambient air temperature for storage | -30…50 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 39.500 CM |
| Package 1 Length | 58.000 CM |
| Package 1 Weight | 9.930 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 102.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 131.000 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 21 |
| Total lifecycle Carbon footprint | 902 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 242.13314078280223 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 242 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 9.123440800789151 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 13.221752807426936 |
| Carbon footprint of the installation phase [A5] | 13 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 619.423345175084 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 619 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.77662868684405 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 18 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |