Wiser Window/Door Sensor
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Color | White |
|---|---|
| Part Number | CCT591011_AS |
| Core Product Type | Sensor |
| Colour | White |
| Range compatibility | WISER HUB |
| Range | WISER |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Product or component type | WINDOW/DOOR CONTACT |
| Mobile App name | WISER BY SE |
| Colour tint | WHITE |
| Supply | BATTERY3 V / CR2450 |
| Device application | SECURITY |
| Battery life | 5 YEAR(S) |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ), 2.5 MW AT < 50 M |
| Device composition | SENSOR 50 MM X 33 MM X 16.3 MM MAGNET 50 MM X 9 MM X 9 MM |
| alive signal | 48/DAY |
| magnet gap | < 18 MM ON WOOD AND PLASTIC SURFACE< 10 MM ON METALLIC SURFACE |
| Provided equipment | USER MANUALBATTERYADHESIVE TAPESCREWS |
| Mounting mode | BY SCREWSADHESIVE |
| Mounting support | WINDOW FRAMEDOOR FRAME |
| Net weight | 30 G |
| Standards | IEC 60669-2-5EN 60669-2-5 |
| Product certifications | CEZigbee 3.0CBRCMEAC |
| Market segment | RESIDENTIAL |
| IP degree of protection | IP20 |
| Relative humidity | 10…95 % |
| Ambient air temperature for operation | -10…50 °C |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.2 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 84.0 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.875 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.413014597977835 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02663524257691598 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04483163393046695 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1289970940557502 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 271c0f12-2b47-4978-ad49-d9b9d804324e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Color | White |
|---|---|
| Part Number | CCT591011_AS |
| Core Product Type | Sensor |
| Colour | White |
| Range compatibility | WISER HUB |
| Range | WISER |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Product or component type | WINDOW/DOOR CONTACT |
| Mobile App name | WISER BY SE |
| Colour tint | WHITE |
| Supply | BATTERY3 V / CR2450 |
| Device application | SECURITY |
| Battery life | 5 YEAR(S) |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ), 2.5 MW AT < 50 M |
| Device composition | SENSOR 50 MM X 33 MM X 16.3 MM MAGNET 50 MM X 9 MM X 9 MM |
| alive signal | 48/DAY |
| magnet gap | < 18 MM ON WOOD AND PLASTIC SURFACE< 10 MM ON METALLIC SURFACE |
| Provided equipment | USER MANUALBATTERYADHESIVE TAPESCREWS |
| Mounting mode | BY SCREWSADHESIVE |
| Mounting support | WINDOW FRAMEDOOR FRAME |
| Net weight | 30 G |
| Standards | IEC 60669-2-5EN 60669-2-5 |
| Product certifications | CEZigbee 3.0CBRCMEAC |
| Market segment | RESIDENTIAL |
| IP degree of protection | IP20 |
| Relative humidity | 10…95 % |
| Ambient air temperature for operation | -10…50 °C |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.2 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 84.0 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.875 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.413014597977835 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02663524257691598 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04483163393046695 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1289970940557502 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 271c0f12-2b47-4978-ad49-d9b9d804324e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |