
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H2 RCBO, 2P, 32A, 30mA, A type, 10000A, White
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H2 RCBO, 2P, 32A, 30mA, A type, 10000A, White
Description
This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO). It is a 2P circuit breaker with 2 protected poles, In rated current of 32A and C tripping curve. The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. Its unique Visitrip indicator reduces intervention time by showing the faulty circuit. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. This product is compliant with AS/NZS 61009.1 and IEC 61009-1 standards.
- It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles.
- The Ue operational voltage is 240VAC.
- The Ui rated insulation voltage is 400VAC.
- The Uimp rated impulse withstand voltage is 4kV.
- The frequency is 50Hz.
- It is DIN rail mountable.
- The width in 9mm pitches is 4.
- The product color is white (RAL9003).
- The dimensions are (W) 36mm x (H) 110mm x (D) 75.5mm.
- The weight is 332g.
- It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure.
- The operating temperature is from -15°C to 60°C.
- The storage temperature is from -40°C to 85°C.
Product Details
Activity | HDCFD |
---|---|
Product Type | RCBO |
Part Number | A9D11232 |
Range Name | Acti9 |
Number Of Poles | 2 |
Current Rating | 32 A |