Drives and Motion

484 results

Sort By arrow-down
variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 200 to 240V, IP21, UL type 1
ATV630D45M3
BHD3,527.39
variable speed drive, Altivar Process ATV600, ATV630, 30kW, 40hp, 200 to 240V, IP21, UL type 1
ATV630D30M3
BHD2,776.12
variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 200 to 240V, IP21, UL type 1
ATV630D22M3
BHD2,359.07
variable speed drive, Altivar Process ATV600, ATV630, 18.5kW, 25hp, 200 to 240V, IP21, UL type 1
ATV630D18M3
BHD1,941.60
variable speed drive, Altivar Process ATV600, ATV630, 15kW, 20hp, 200 to 240V, IP21, UL type 1
ATV630D15M3
BHD1,732.47
variable speed drive, Altivar Process ATV600, ATV630, 11kW, 15hp, 200 to 240V, IP21, UL type 1
ATV630D11M3
BHD1,524.13
variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00
ATV630C31N4
BHD10,621.84
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
ATV630C25N4
BHD8,479.84
variable speed drive, Altivar Process ATV600, ATV630, 220kW, 350hp, 380 to 480V, IP00
ATV630C22N4
BHD6,886.24
variable speed drive, Altivar Process ATV600, ATV630, 160kW, 250hp, 380 to 480V, IP00
ATV630C16N4
BHD5,592.82
variable speed drive, Altivar Process ATV600, ATV630, 130kW, 380 to 480V, IP00
ATV630C13N4
BHD4,849.39
variable speed drive, Altivar Machine ATV320, 7.5kW, 380 to 500V, 3 phases, book
ATV320U75N4B
BHD466.12