Drives and Motion

484 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, wihout braking unit, IP00
ATV930C22N4C
BHD8,627.05
variable speed drive, Altivar Process ATV900, ATV930, 160kW, 400 to 480V, without braking unit, IP00
ATV930C16N4C
BHD7,471.80
variable speed drive, Altivar Process ATV900, ATV930, 130kW, 400 to 480V, without braking unit, IP00
ATV930C13N4C
BHD6,491.69
variable speed drive, Altivar Process ATV900, ATV930, 110kW, 400 to 480V, without braking unit, IP00
ATV930C11N4C
BHD5,547.43
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
ATV630U75M3
BHD1,120.74
variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
ATV630U40M3
BHD900.80
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
ATV630U30M3
BHD769.13
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
ATV630U22M3
BHD637.42
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
ATV630U15M3
BHD593.53
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
ATV630U07M3
BHD571.57
variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
ATV630D75M3
BHD4,821.26
variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
ATV630D55M3
BHD4,236.88