Industry & Automation

Industry & Automation

3325 results

arrow-down
PT1000 3,0m IP68 6x20 -50+110°C Green
TM1STPTTSN62030
PT1000 1,5m IP68 6x20 -50+110°C Green
TM1STPTTSN62015
PT1000 5,0m IP68 5x20 -50+110°C Green
TM1STPTTSN52050
PT1000 3,0m IP68 5x20 -50+110°C Green
TM1STPTTSN52030
PT1000 1,5m IP68 5x20 -50+110°C Green
TM1STPTTSN52015
NTC 3,0m IP68 6x20 TPE w/ strap Grey
TM1STNTCTN62030
NTC 1,5m IP68 6x20 TPE w/ strap Grey
TM1STNTCTN62015
NTC 5,0m IP68 6x20 -50+110°C Grey
TM1STNTCSN62050
NTC 3,0m IP68 6x20 -50+110°C Grey
TM1STNTCSN62030
temperature sensor, Modicon M171 M172, NTC, 1.5m, IP68, 6 x 20, minus 50 to 110 degrees Celsius, grey
TM1STNTCSN62015
NTC 3,0m FAST IP67 4x40 -50+110°C Grey
TM1STNTCSF44030
NTC 1,5m FAST IP67 4x40 -50+110°C Grey
TM1STNTCSF44015
/ 278