
calcActive())">
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
ATV630C25N4
BHD8,479.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV630C25N4
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
BHD8,479.84
Description
variable speed drive, Altivar Process ATV600, ATV630, 250kW, 400hp, 380 to 480V, IP00
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 380...480 V - 15...10 % |
Motor Power kW | 220 kW (heavy duty) - 250 kW (normal duty) |
Device Short Name | ATV630 |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Communication Port Protocol | Ethernet - Modbus serial |
Supply Frequency | 50...60 Hz - 5...5 % |
Discrete Input Logic | 16 preset speeds |
Apparent power | 229 kVA at 480 V (heavy duty) - 279 kVA at 480 V (normal duty) |
Asynchronous motor control profile | constant torque standard - optimized torque mode |
Continuous output current | 387 A at 2.5 kHz for heavy duty - 481 A at 2.5 kHz for normal duty |
EMC filter | integrated with 50 m conforming to EN/IEC 61800-3 category C3 |
Line current | 301 A at 480 V (heavy duty) - 365 A at 380 V (heavy duty) |
Motor power hp | 300 hp heavy duty - 400 hp normal duty |
Nominal switching frequency | 2.5 kHz |
Option card | communication module, BACnet MS/TP - communication module, Ethernet Powerlink |
Product destination | asynchronous motors - synchronous motors |
Prospective line Isc | 50 kA |
Safety function | STO (safe torque off) SIL 3 |
Speed drive output frequency | 0.1-500 Hz |
Switching frequency | 2...8 kHz adjustable - 2.5...8 kHz with derating factor |
Synchronous motor control profile | permanent magnet motor - synchronous reluctance motor |
Range | Altivar |
Variant | standard version |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review