calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Modbus serial link - L = 2.5 m - 1 female SUB-D 9 + 1 male SUB-D 25
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDHMI |
|---|---|
| Activity | IDHMI |
| Range of product | HARMONY XBT |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CONNECTING CABLE |
| Accessory / separate part designation | MODBUS SERIAL LINK |
| Accessory / separate part destination | XBT TERMINAL |
| Cable length | 2.5 M |
| Product compatibility | XBTGK....XBTGT....XBTGTW... |
| Range compatibility | HARMONY HMI GTOMODICON QUANTUM AUTOMATION PLATFORM |
| Electrical connection | 1 MALE CONNECTOR SUB-D 251 FEMALE CONNECTOR SUB-D 9 |
| Communication port protocol | MODBUS |
| Physical interface | RS232 |
| Net weight | 0.21 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 17.5 CM |
| Package 1 Length | 17.5 CM |
| Package 1 Weight | 205.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.947 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDHMI |
|---|---|
| Activity | IDHMI |
| Range of product | HARMONY XBT |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CONNECTING CABLE |
| Accessory / separate part designation | MODBUS SERIAL LINK |
| Accessory / separate part destination | XBT TERMINAL |
| Cable length | 2.5 M |
| Product compatibility | XBTGK....XBTGT....XBTGTW... |
| Range compatibility | HARMONY HMI GTOMODICON QUANTUM AUTOMATION PLATFORM |
| Electrical connection | 1 MALE CONNECTOR SUB-D 251 FEMALE CONNECTOR SUB-D 9 |
| Communication port protocol | MODBUS |
| Physical interface | RS232 |
| Net weight | 0.21 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 17.5 CM |
| Package 1 Length | 17.5 CM |
| Package 1 Weight | 205.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.947 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |