Guard, Easy Harmony XB2, for 40mm key release mushroom head, yellow, 22mm units
SKU :
ZB2BZ1605C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 6.98
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Guard key mushr yellow
Guard, Easy Harmony XB2, for 40mm key release mushroom head, yellow, 22mm units
AEDÂ 6.98
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Yellow |
| Part Number | ZB2BZ1605C |
| Weight | 0.009 kg |
| Depth | 36 mm |
| Height | 47 mm |
| width | 47 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Yellow |
| Part Number | ZB2BZ1605C |
| Weight | 0.009 kg |
| Depth | 36 mm |
| Height | 47 mm |
| width | 47 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account