Emergency switching off head, Easy Harmony XB2, metal, red, mushroom 30mm, 22mm, latching turn to realease
SKU :
        ZB2BS44C
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 22.77                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Head emergency metal red mushr 30mm turn            
            
            
        
    
    
    
    
    
    
    
    Emergency switching off head, Easy Harmony XB2, metal, red, mushroom 30mm, 22mm, latching turn to realease
                
                
                        AED 22.77                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Red | 
| Part Number | ZB2BS44C | 
| Weight | 0.045 kg | 
| Depth | 46 mm | 
| Height | 30 mm | 
| width | 30 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
How to Video
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Red | 
| Part Number | ZB2BS44C | 
| Weight | 0.045 kg | 
| Depth | 46 mm | 
| Height | 30 mm | 
| width | 30 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            