Selector switch head, Easy Harmony XB2, metal, black, 22mm, long handle, 2 positions, stay put
SKU :
ZB2BJ2C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 14.32
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
XB2 Head SS metal black hand 2pos stay
Selector switch head, Easy Harmony XB2, metal, black, 22mm, long handle, 2 positions, stay put
AEDÂ 14.32
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | ZB2BJ2C |
| Weight | 0.045 kg |
| Depth | 41 mm |
| Height | 39 mm |
| width | 39 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | ZB2BJ2C |
| Weight | 0.045 kg |
| Depth | 41 mm |
| Height | 39 mm |
| width | 39 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account