Illuminated buzzer, Easy Harmony XB2, plastic, red, 22mm, 90dB, 24V AC/DC
SKU :
XB2BSB4LC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 44.08
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ill buz plastic red 90 dB 24V
Illuminated buzzer, Easy Harmony XB2, plastic, red, 22mm, 90dB, 24V AC/DC
AEDÂ 44.08
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BSB4LC |
| Weight | 0.020 kg |
| Depth | 50 mm |
| Height | 30 mm |
| width | 30 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BSB4LC |
| Weight | 0.020 kg |
| Depth | 50 mm |
| Height | 30 mm |
| width | 30 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account