Complete emergency switching off push button, Easy Harmony XB2, metal, red, mushroom 40mm, 22mm, turn to release, 1NC
SKU :
XB2BS542C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 35.63
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
XA Emergency PB metal 40mm turn 1NC
Complete emergency switching off push button, Easy Harmony XB2, metal, red, mushroom 40mm, 22mm, turn to release, 1NC
AEDÂ 35.63
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BS542C |
| Weight | 0.095 kg |
| Depth | 74.5 mm |
| Height | 40 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BS542C |
| Weight | 0.095 kg |
| Depth | 74.5 mm |
| Height | 40 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account