Complete emergency switching off push button, Easy Harmony XB2, metal, red, mushroom 30mm, 22mm, turn to release, 1NC
SKU :
        XB2BS442C
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 35.63                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Emergency PB metal mushr 30mm turn 1NC            
            
            
        
    
    
    
    
    
    
    
    Complete emergency switching off push button, Easy Harmony XB2, metal, red, mushroom 30mm, 22mm, turn to release, 1NC
                
                
                        AED 35.63                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Red | 
| Part Number | XB2BS442C | 
| Weight | 0.085 kg | 
| Depth | 74.5 mm | 
| Height | 30 mm | 
| width | 40 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
How to Video
Promotional Video
Overview
| Activity | IDSIG | 
|---|---|
| Color | Red | 
| Part Number | XB2BS442C | 
| Weight | 0.085 kg | 
| Depth | 74.5 mm | 
| Height | 30 mm | 
| width | 40 mm | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            