Complete selector switch, Easy Harmony XB2, metal, black, 22mm, 3 positions, stay put, 2NO
SKU :
XB2BD33C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 31.96
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Comp SS metal 3pos stay put 2NO
Complete selector switch, Easy Harmony XB2, metal, black, 22mm, 3 positions, stay put, 2NO
AEDÂ 31.96
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | XB2BD33C |
| Weight | 0.1 kg |
| Depth | 70 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Black |
| Part Number | XB2BD33C |
| Weight | 0.1 kg |
| Depth | 70 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account