Complete push button, Easy Harmony XB2, metal, red, mushroom head 40mm, 22mm, 1NC
SKU :
XB2BC42C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 29.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Head PB metal red mushr unmark 1NO
Complete push button, Easy Harmony XB2, metal, red, mushroom head 40mm, 22mm, 1NC
AEDÂ 29.75
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BC42C |
| Weight | 0.09 kg |
| Depth | 74.5 mm |
| Height | 40 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | Red |
| Part Number | XB2BC42C |
| Weight | 0.09 kg |
| Depth | 74.5 mm |
| Height | 40 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account