Complete push button, Easy Harmony XB2, metal, flush, white, 22mm, spring return, unmarked, 1NO
SKU :
XB2BA11C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 22.04
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Comp PB metal white flush unmark 1NO
Complete push button, Easy Harmony XB2, metal, flush, white, 22mm, spring return, unmarked, 1NO
AEDÂ 22.04
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | White |
| Part Number | XB2BA11C |
| Weight | 0.07 kg |
| Depth | 54.5 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Color | White |
| Part Number | XB2BA11C |
| Weight | 0.07 kg |
| Depth | 54.5 mm |
| Height | 30 mm |
| width | 40 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account