Weathershield - 15A 250V 2 gang 1/2 way Weather protected surface switch

WS226/2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Load Type LEDi lamp 250 W, fluorescent 16 A
Pincode Group default
Rated current 16 A
Part Number WS226/2
Activity HDCWD
control type sliding type
device mounting surface
Device Presentation basic element with complete housing
fixing mode by screws
marking without marking
Number of Gangs 2 gangs
Product Brand Clipsal
range of product Series WS, Weathershield
Surface Finish brilliant
standards AS/NZS 3133, AS 60529, IEC 60669-1
local signalling without

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Weathershield - 15A 250V 2 gang 1/2 way Weather protected surface switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.