Weathershield - 15A 250V 1 gang 1/2 way Weather protected surface switch
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Weathershield - 15A 250V 1 gang 1/2 way Weather protected surface switch
Excl. Tax
Excl. Tax
Product Details
Load Type | fluorescent 16 A, LEDi lamp 250 W |
---|---|
Pincode Group | default |
Rated current | 16 A |
Part Number | WS226 |
Activity | HDCWD |
control type | sliding type |
device mounting | surface |
Device Presentation | basic element with complete housing |
fixing mode | by screws |
marking | without marking |
Number of Gangs | 1 gang |
Number of Poles | 1 |
Product Brand | Clipsal |
range of product | Weathershield, Series WS |
Surface Finish | brilliant |
Switch Function | 1-pole |
standards | AS/NZS 3133, AS 60529, IEC 60669-1 |
local signalling | without |