
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x600x300mm, IP66, IK10
NSYS3D6630
AEDÂ 863.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6630
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x600x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, without mounting plate, 600x600x300mm, IP66, IK10
AEDÂ 863.57
Description
Spacial S3D is a wall-mounting enclosure for multi-purpose applications It is made of steel with an epoxy-polyester powder surface finish and is grey in colour (RAL 7035) The enclosure has a nominal height, width and depth of 600mm, 600mm and 300mm, respectively It is certified by UL, cUL, GL, LR, BV and DNV and has a NEMA 4X/13 rating It is also IK10 (IEC62262) rated, meaning it can withstand high impacts, and has an IP66 (IEC60529) rating, making it dust and water-resistant The enclosure consists of a body, one plain door, one lock and one cable gland plate The door can be opened up to 120° and can be reversed, allowing easy access to the equipment inside It has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 16,57kg
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6630 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account