
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x200mm, IP66, IK10
NSYS3D8620P
AEDÂ 1,105.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D8620P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x200mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 800x600x200mm, IP66, IK10
AEDÂ 1,105.51
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications It is an ideal choice for industrial and commercial environments due to its NEMA 4X/13 and IP66 ratings The enclosure has a nominal height, width and depth of 800mm, 600mm and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 29kg It is certified by DNV, cUL, LR, GL, UL and BV It has an IK10 rating (IEC62262), making it highly resistant to impacts
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D8620P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account