
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x500x250mm, IP66, IK10
NSYS3D6525P
AEDÂ 849.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D6525P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x500x250mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 600x500x250mm, IP66, IK10
AEDÂ 849.43
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It has a nominal height, width and depth of 600mm, 500mm and 250mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 17kg and it has been certified by UL, GL, cUL, LR, BV and DNV It has a NEMA 4X/13 rating and an IK10 (IEC62262) as well as an IP66 (IEC60529) rating This enclosure has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D6525P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account