Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 500x400x250mm, IP66, IK10

NSYS3D5425P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting steel enclosure designed for harsh environments It has a nominal height, width and depth of 500mm, 400mm and 250mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, a plain door with lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, cable gland plate and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 11,385kg It is certified by BV, GL, UL, LR, DNV and cUL and meets IEC 62208 standards It has a NEMA 4X/13 rating, an IK10 rating (IEC62262) and an IP66 rating (IEC60529) The enclosure has a single-piece body and a gutter-shaped front rail double sheet thickness, making it highly impact-resistant The accessibility of the device is from the front

Product Details

Activity PPUES
Part Number NSYS3D5425P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account