Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x600x250mm, IP66, IK10

NSYS3D4625P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by GL, BV, LR, UL, DNV and cUL standards It has a nominal height, width and depth of 400mm, 600mm and 250mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one cable gland plate, one plain door with a lock and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 14,5kg It has a high resistance to dust and water with an IP66 rating (IEC60529) and can withstand high impact due to its IK10 (IEC62262) rating It also has a NEMA 4X/13 rating The enclosure has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D4625P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account