
calcActive())">
Wall-Mounted Open Box 9U W600 D500 Swing 19" Glazed Door R7035
NSYOPB9U5P
AEDÂ 3,568.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYOPB9U5P
Wall-Mounted Open Box 9U W600 D500 Swing 19" Glazed Door R7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Wall-Mounted Open Box 9U W600 D500 Swing 19" Glazed Door R7035
AEDÂ 3,568.85
Description
This Actassi OPB is wall-mounting enclosure made from folded and welded sheet steel, powder paint, leather-grain finish, RAL 7035 light grey epoxy-polyester. The Enclosure is made up of a body, 2 hinged and removable side panels, 19-inch fixed uprights and a Securit glass transparent door with key no. 333. Rating of protection against object IP20, and against impact IK08 for the glazed door. Swing rack that accept a maximum load of 25kg according to the IEC62208. The dimensions of this enclosure are 515mm in height (or 9U), 600mm in width and 500mm in depth.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYOPB9U5P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account