voltage control relay RM17-U - range 20..80 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
voltage control relay RM17-U - range 20..80 V AC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RM17UAS16 |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...48 V |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1, 400 V conforming to IEC 60664-1 |
[Us] rated supply voltage | 24...48 V AC/DC 50/60 Hz +/- 10 % |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM17 |
connections - terminals | screw connectors |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
net weight | 0.08 kg |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CSA, GL, UL, GOST, C-Tick |
product or component type | voltage control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 5 gn conforming to IEC 60068-2-27 |
supply voltage limits | 15-100 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
width | 17.5 mm |
contacts type and composition | 1 C/O |
Maximum power consumption in W | 1.6 W DC |
Reset time | 1500 ms time delay |
Immunity to microbreaks | 20 ms |
Power consumption in VA | 0-3.9 VA AC |
Measurement error | < 1 % over the whole range with voltage variation, 0.2 %/°C with temperature variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 0.1...10 s, 0 + 10 % on crossing the threshold |
Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 1 % for time delay |
Maximum switching current | 5 A AC/DC |
Maximum measuring cycle | 150 ms measurement cycle as true rms value |
Hysteresis | 5-20 % of threshold setting |
Output contacts | 1 C/O |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Relay monitored parameters | overvoltage or undervoltage detection, self-powered |
Measurement range | 20...80 V voltage AC 50/60 Hz, 20...80 V voltage DC |
Relay name | RM17UAS |
Relay type | voltage control relay |
Run-up delay at power-up | 1000 ms DC, 500 ms AC |
Polarity | non reversible polarity on DC supply |
Non-dissipating shock wave | 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5 |
Control circuit frequency | 50...60 Hz +/- 10 % |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60255-6 |
local signalling | LED (green) for power ON, LED (yellow) for relay ON |
insulation resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5, > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Directives | 73/23/EEC - low voltage directive, 89/336/EEC - electromagnetic compatibility |
Measurement Accuracy | +/- 10 % of the full scale value |
Electrical Durability | 100000 cycles |