calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Switch insert for lighting control
- 2. Complete set
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. Easy to install
Vivance 10A 250V Intermediate Switch, white
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 82.500 g |
| [ue] Rated Operational Voltage | 250 V AC |
| Colour | White |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB31 |
| Device application | CONTROL SWITCH |
| Number of rocker | 1 |
| Additional switch application | ON/OFF SWITCHING |
| Switch function | INTERMEDIATE |
| Colour tint | WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE PRODUCT |
| Actuator | ROCKER |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| [Ue] rated operational voltage | 220...250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Rated current | 10 AX |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 4 |
| Rated current | 10 AX AT 250 V AC, INDUCTIVE10 AX AT 250 V AC, FLUORESCENT10 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 4 SCREW TERMINALS |
| Terminal identifier | TERMINALS 1, 2, 3 AND 4 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | SS 227IEC 60669-1MS IEC 60669-1 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 88.75 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 82.500 g |
| [ue] Rated Operational Voltage | 250 V AC |
| Colour | White |
| Number of Gangs | 1 gang |
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB31 |
| Device application | CONTROL SWITCH |
| Number of rocker | 1 |
| Additional switch application | ON/OFF SWITCHING |
| Switch function | INTERMEDIATE |
| Colour tint | WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE PRODUCT |
| Actuator | ROCKER |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| [Ue] rated operational voltage | 220...250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Rated current | 10 AX |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 4 |
| Rated current | 10 AX AT 250 V AC, INDUCTIVE10 AX AT 250 V AC, FLUORESCENT10 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 4 SCREW TERMINALS |
| Terminal identifier | TERMINALS 1, 2, 3 AND 4 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | SS 227IEC 60669-1MS IEC 60669-1 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 88.75 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |