Vivace wall plate 1 gang dimmer push button rotary trailing edge 250W 240V
SKU :
KB31RD250T_WE_G11

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 233.28
AEDÂ 178.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Vivace wall plate 1 gang dimmer push button rotary trailing edge 250W 240V
AEDÂ 233.28
AEDÂ 178.00
- Specifications
- Documents
- Reviews
Overview
Load Type | 2 x 240 V AC incandescent lamp, electronic ballast: 250 W, halogen lamp: 250 W, LED lamp: 100 W, low voltage halogen lamp with electronic transformer, electronic ballast |
---|---|
Rated current | 10 A at 240 V AC |
Part Number | KB31RD250T_WE_G11 |
Activity | HDCWD |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for rigid or stranded cable(s), 2 x 1.5 mm² for rigid or stranded cable(s) |
Colour | white |
control type | rotary knob light control dimming up/down control |
Depth | 37 mm |
device application | light control |
device mounting | surface |
Device Presentation | complete product |
Dimmer Application | resistive load |
Dimmer Control | ON/OFF push, level by turning knob |
Embedding Depth | 20 mm |
fixing mode | by 2 screws |
Function Available | light control |
Height | 87 mm |
IP degree of protection | IP20 indoor |
Market Segment | residential, commercial, small buildings |
Material | polycarbonate: cover, polycarbonate: grid plate |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product certifications | SIRIM |
Product Destination | flush mounted box |
product or component type | dimmer |
Projecting Depth | 17 mm |
Protection Type | electronic short-circuit and automatic overload protection |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 5-95 % |
shape of screw head | slotted |
Surface Finish | glossy |
Switch Function | 1-pole 2-way push-button |
Type of Packing | plastic bag |
width | 87 mm |
Wire Stripping Length | 10 mm |
Main colour tint | white |
Dimmer type | rotary dimmer |
Dimmer additional information | 2-wire connection |
Targeted channel | distributor |
Maximum permanent current | 10:00 AM |
Number of loop terminals | 1 |
Wiring configuration | 2 wires |
ambient air temperature for operation | -5-35 °C |
standards | IEC 60669-1, 1998-Ed.3 + A1, 1999, IEC 60669-2-1, 2002-Ed.4 |
connections - terminals | screw terminals |
Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Load Type | 2 x 240 V AC incandescent lamp, electronic ballast: 250 W, halogen lamp: 250 W, LED lamp: 100 W, low voltage halogen lamp with electronic transformer, electronic ballast |
---|---|
Rated current | 10 A at 240 V AC |
Part Number | KB31RD250T_WE_G11 |
Activity | HDCWD |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for rigid or stranded cable(s), 2 x 1.5 mm² for rigid or stranded cable(s) |
Colour | white |
control type | rotary knob light control dimming up/down control |
Depth | 37 mm |
device application | light control |
device mounting | surface |
Device Presentation | complete product |
Dimmer Application | resistive load |
Dimmer Control | ON/OFF push, level by turning knob |
Embedding Depth | 20 mm |
fixing mode | by 2 screws |
Function Available | light control |
Height | 87 mm |
IP degree of protection | IP20 indoor |
Market Segment | residential, commercial, small buildings |
Material | polycarbonate: cover, polycarbonate: grid plate |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product certifications | SIRIM |
Product Destination | flush mounted box |
product or component type | dimmer |
Projecting Depth | 17 mm |
Protection Type | electronic short-circuit and automatic overload protection |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 5-95 % |
shape of screw head | slotted |
Surface Finish | glossy |
Switch Function | 1-pole 2-way push-button |
Type of Packing | plastic bag |
width | 87 mm |
Wire Stripping Length | 10 mm |
Main colour tint | white |
Dimmer type | rotary dimmer |
Dimmer additional information | 2-wire connection |
Targeted channel | distributor |
Maximum permanent current | 10:00 AM |
Number of loop terminals | 1 |
Wiring configuration | 2 wires |
ambient air temperature for operation | -5-35 °C |
standards | IEC 60669-1, 1998-Ed.3 + A1, 1999, IEC 60669-2-1, 2002-Ed.4 |
connections - terminals | screw terminals |
Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account