Vivace - switched fuse mechanism - 13 A 250 V - aluminium silver

KB31DNFSG_AS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 13 A at 250 V AC, resistive
Show Accessory No
Part Number KB31DNFSG_AS
Activity HDCWD
Weight 120.0 g
Package1 Length*Width*Height 8.6 cm x 3.5 cm x 8.6 cm
ambient air temperature for operation -5-40 °C
ambient air temperature for storage -5-60 °C
Clamping Connection Capacity 2 x 4 mm² input, 3 x 2.5 mm² input, 1 x 1.5 mm² output, 1 x 2.5 mm² output
Connections - Terminals pillar terminal
contacts material brass and phosphor bronze
Cover Frame Colour Tint aluminium silver
depth 35 mm
device application power supply
device mounting surface, flush
Device Presentation complete mechanism
device short name KB31
Embedding Depth 28 mm
environmental characteristic indoor use
fixing center 60.3 mm
fixing mode by screw M3.5
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base
mounting support wall mounted
network frequency 50/60 Hz
Number of Gangs 1 gang
operating altitude 0...2000 m
Pilot Light red neon indicator
product or component type switched fuse mechanism
Projecting Depth 8 mm
range Vivace
range of product Vivace
relative humidity 0-95 %
standards BS 1363-4
Switch Application on/off switching
Terminal Identifier Earth, L out, N in, N out
Tightening Torque 0.4 N.m
width 86 mm
Main colour tint aluminium silver
ambient air temperature for operation -5-40 °C
standards BS 1363-4
environmental characteristic indoor use
connections - terminals pillar terminal
tightening torque 0.4 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace - switched fuse mechanism - 13 A 250 V - aluminium silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Vivace 13A 250V 1Gang Switched Socket
KB15_AS

In stock

Vivace 16AX 250V 2gang 2Way Switch,Aluminium Silver
KB32_AS

In stock

Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket Al Silver
KB113LS_AS

In stock

13A 250V 2Gang socket, Aluminium silver
KBT426_AS

In stock