Vivace - fuse connection unit - 13 A 250 V - white
SKU :
KB30NFSG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 25.34
AEDÂ 20.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
Vivace - fuse connection unit - 13 A 250 V - white
AEDÂ 25.34
AEDÂ 20.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 13 A at 250 V AC, resistive |
|---|---|
| Part Number | KB30NFSG |
| Activity | HDCWD |
| Weight | 89.440 g |
| Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
| ambient air temperature for operation | -5-40 °C |
| ambient air temperature for storage | 0-60 °C |
| Clamping Connection Capacity | 2 x 4 mm² power circuit, 3 x 2.5 mm² input, 1 x 1.5 mm² output, 1 x 2.5 mm² output |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Cover Frame Colour Tint | white |
| Depth | 35 mm |
| device application | power supply |
| device mounting | surface, flush |
| Device Presentation | complete mechanism |
| device short name | KB30 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50 Hz |
| operating altitude | 0...2000 m |
| Pilot Light | red neon indicator |
| product or component type | fuse connection unit |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | BS 1363-4 |
| Terminal Identifier | L in, L out, N in, N out, Earth |
| Tightening Torque | 0.4 N.m |
| width | 87 mm |
| Main colour tint | white |
| ambient air temperature for operation | -5-40 °C |
| standards | BS 1363-4 |
| environmental characteristic | indoor use |
| connections - terminals | pillar terminal |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A at 250 V AC, resistive |
|---|---|
| Part Number | KB30NFSG |
| Activity | HDCWD |
| Weight | 89.440 g |
| Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
| ambient air temperature for operation | -5-40 °C |
| ambient air temperature for storage | 0-60 °C |
| Clamping Connection Capacity | 2 x 4 mm² power circuit, 3 x 2.5 mm² input, 1 x 1.5 mm² output, 1 x 2.5 mm² output |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Cover Frame Colour Tint | white |
| Depth | 35 mm |
| device application | power supply |
| device mounting | surface, flush |
| Device Presentation | complete mechanism |
| device short name | KB30 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50 Hz |
| operating altitude | 0...2000 m |
| Pilot Light | red neon indicator |
| product or component type | fuse connection unit |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | BS 1363-4 |
| Terminal Identifier | L in, L out, N in, N out, Earth |
| Tightening Torque | 0.4 N.m |
| width | 87 mm |
| Main colour tint | white |
| ambient air temperature for operation | -5-40 °C |
| standards | BS 1363-4 |
| environmental characteristic | indoor use |
| connections - terminals | pillar terminal |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account