calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Protection of persons against electric shock by indirect contact
- 2. Suitability for isolation according to IEC 61009-1 and IEC 61009-2-1 standards
- 3. Protection of installations against the risk of fire
- 4. Easy to install with unified terminal design and wiring indication
- 5. Compliant with global RoHS/Reach regulation to protect your family and environment
Vigi iC60 - earth leakage add-on block - 2P - 63A - 300mA - AC type
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 300 mA |
| net weight | 0.165 kg |
| Range | ACTI9 |
| Product name | ACTI9 VIGI IC60 |
| Product or component type | ADD-ON RESIDUAL CURRENT DEVICE |
| Device short name | Vigi iC60 |
| Poles description | 2P |
| [In] rated current | 63 A |
| Earth-leakage sensitivity | 300 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth leakage protection type | TYPE AC |
| Network type | AC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 230...415 V AC 50/60 HZ CONFORMING TO EN/IEC 61009-1230...415 V AC 50/60 HZ CONFORMING TO EN/IEC 61009-2-1 |
| Standards | EN/IEC 61009-1EN/IEC 61009-2-1 |
| 9 mm pitches | 4 |
| Device location in system | OUTGOER |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| Range compatibility | ACTI 9 ACTI9 IC60ACTI 9 ACTI9 REFLEX IC60 |
| Product compatibility | SINGLE TERMINAL |
| Local signalling | TRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Electrical connection to mcb | BY SCREWS |
| Comb busbar and distribution block compatibility | BOTTOM: YES |
| Height | 91 MM |
| Width | 72 MM |
| Depth | 73.5 MM |
| Net weight | 0.165 KG |
| Connections - terminals | TUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…35 MM² RIGID WITHOUT CABLE ENDTUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…25 MM² FLEXIBLE WITHOUT CABLE ENDTUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…25 MM² FLEXIBLE WITH CABLE END |
| Wire stripping length | 14 MM FOR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M BOTTOM |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60947-2 |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 250 A CONFORMING TO IEC 61009-1 |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 12.2 CM |
| Package 1 Weight | 160.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.81 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0071579688328556 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.031178682836162454 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03187895981902609 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.963838609707238 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2922481497303996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | E30d8de5-e712-4620-931e-4a4cf9525d5a |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 300 mA |
| net weight | 0.165 kg |
| Range | ACTI9 |
| Product name | ACTI9 VIGI IC60 |
| Product or component type | ADD-ON RESIDUAL CURRENT DEVICE |
| Device short name | Vigi iC60 |
| Poles description | 2P |
| [In] rated current | 63 A |
| Earth-leakage sensitivity | 300 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth leakage protection type | TYPE AC |
| Network type | AC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 230...415 V AC 50/60 HZ CONFORMING TO EN/IEC 61009-1230...415 V AC 50/60 HZ CONFORMING TO EN/IEC 61009-2-1 |
| Standards | EN/IEC 61009-1EN/IEC 61009-2-1 |
| 9 mm pitches | 4 |
| Device location in system | OUTGOER |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| Range compatibility | ACTI 9 ACTI9 IC60ACTI 9 ACTI9 REFLEX IC60 |
| Product compatibility | SINGLE TERMINAL |
| Local signalling | TRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Electrical connection to mcb | BY SCREWS |
| Comb busbar and distribution block compatibility | BOTTOM: YES |
| Height | 91 MM |
| Width | 72 MM |
| Depth | 73.5 MM |
| Net weight | 0.165 KG |
| Connections - terminals | TUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…35 MM² RIGID WITHOUT CABLE ENDTUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…25 MM² FLEXIBLE WITHOUT CABLE ENDTUNNEL TYPE TERMINAL DOWNSIDE FOR 1 CABLE(S) 1…25 MM² FLEXIBLE WITH CABLE END |
| Wire stripping length | 14 MM FOR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M BOTTOM |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60947-2 |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 250 A CONFORMING TO IEC 61009-1 |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 12.2 CM |
| Package 1 Weight | 160.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.81 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0071579688328556 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.031178682836162454 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03187895981902609 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.963838609707238 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2922481497303996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | E30d8de5-e712-4620-931e-4a4cf9525d5a |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |