calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Variable Speed Drive Atv320 - 1.5Kw - 600V - 3Phase - Compact
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
ATV320 1,5KW 600V 3PH COMPACT CONTROL VA
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
| Activity | IDVSD |
|---|---|
| Power | 0.18 to 3 kW |
| Range of product | ALTIVAR MACHINE ATV320 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | COMPLEX MACHINES |
| Variant | STANDARD VERSION |
| Format of the drive | COMPACT |
| Mounting mode | WALL MOUNT |
| Communication port protocol | MODBUS SERIALCANOPEN |
| Option card | COMMUNICATION MODULE, CANOPENCOMMUNICATION MODULE, ETHERCATCOMMUNICATION MODULE, PROFIBUS DP V1COMMUNICATION MODULE, PROFINETCOMMUNICATION MODULE, ETHERNET POWERLINKCOMMUNICATION MODULE, ETHERNET/IPCOMMUNICATION MODULE, DEVICENET |
| [Us] rated supply voltage | 525...600 V - 15...10 % |
| nominal output current | 2.7 A |
| Motor power kW | 1.5 KW FOR HEAVY DUTY |
| Motor power hp | 2 HP |
| EMC filter | WITHOUT EMC FILTER |
| IP degree of protection | IP20 |
| Discrete input number | 7 |
| Discrete input type | STO SAFE TORQUE OFF, 24 V DC, IMPEDANCE: 1.5 KOHMDI1...DI6 LOGIC INPUTS, 24 V DC (30 V)DI5 PROGRAMMABLE AS PULSE INPUT: 0…30 KHZ, 24 V DC (30 V) |
| Discrete input logic | POSITIVE LOGIC (SOURCE)NEGATIVE LOGIC (SINK) |
| Discrete output number | 3 |
| Discrete output type | OPEN COLLECTOR DQ+ 0…1 KHZ 30 V DC 100 MAOPEN COLLECTOR DQ- 0…1 KHZ 30 V DC 100 MA |
| Analogue input number | 3 |
| Analogue input type | AI1 VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 10 BITSAI2 BIPOLAR DIFFERENTIAL VOLTAGE: +/- 10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 10 BITSAI3 CURRENT: 0...20 MA (OR 4-20 MA, X-20 MA, 20-X MA OR OTHER PATTERNS BY CONFIGURATION), IMPEDANCE: 250 OHM, RESOLUTION 10 BITS |
| Analogue output number | 1 |
| Analogue output type | SOFTWARE-CONFIGURABLE CURRENT AQ1: 0...20 MA IMPEDANCE 800 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE VOLTAGE AQ1: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITS |
| Relay output type | CONFIGURABLE RELAY LOGIC R1A 1 NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R1B 1 NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R1CCONFIGURABLE RELAY LOGIC R2A 1 NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2C |
| Maximum switching current | RELAY OUTPUT R1A, R1B, R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1A, R1B, R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1A, R1B, R1C, R2A, R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1A, R1B, R1C, R2A, R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2A, R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2A, R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1A, R1B, R1C, R2A, R2C: 5 MA AT 24 V DC |
| Method of access | SLAVE CANOPEN |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO, 5 POINTSFLUX VECTOR CONTROL WITHOUT SENSOR, STANDARDVOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FFLUX VECTOR CONTROL WITHOUT SENSOR - ENERGY SAVINGVOLTAGE/FREQUENCY RATIO, 2 POINTS |
| Synchronous motor control profile | VECTOR CONTROL WITHOUT SENSOR |
| Maximum output frequency | 0.599 KHZ |
| Acceleration and deceleration ramps | LINEARUSCUSRAMP SWITCHINGACCELERATION/DECELERATION RAMP ADAPTATIONACCELERATION/DECELERATION AUTOMATIC STOP WITH DC INJECTION |
| Motor slip compensation | AUTOMATIC WHATEVER THE LOADADJUSTABLE 0...300 %NOT AVAILABLE IN VOLTAGE/FREQUENCY RATIO (2 OR 5 POINTS) |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 2.6 A AT 525 V (HEAVY DUTY)2.4 A AT 600 V (HEAVY DUTY) |
| Maximum input current | 2.6 A |
| Maximum output voltage | 600 V |
| Apparent power | 2.5 KVA AT 600 V (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Relative symmetric network frequency tolerance | 5 % |
| Prospective line Isc | 5 KA |
| Base load current at high overload | 9.5 A |
| Power dissipation in W | FAN: 54.0 W AT 525 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | INPUT PHASE BREAKS: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERHEATING PROTECTION: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVETHERMAL PROTECTION: DRIVE |
| Width | 105.0 MM |
| Height | 142.0 MM |
| Depth | 158.0 MM |
| Net weight | 1.29 KG |
| Transient overtorque | 170…200 % OF NOMINAL MOTOR TORQUE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | CEATEXNOMGOSTEACRCMKC |
| Marking | CEATEXULCSAEACRCM |
| Standards | IEC 61800-5-1 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S2 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 18.0 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Speed accuracy | +/- 10 % OF NOMINAL SLIP 0.2 TN TO TN |
| Pollution degree | 2 |
| Ambient air transport temperature | -25…70 °C |
| Ambient air temperature for operation | -10…50 °C WITHOUT DERATING50…60 °C WITH DERATING FACTOR |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 17.700 CM |
| Package 1 Width | 18.400 CM |
| Package 1 Length | 18.100 CM |
| Package 1 Weight | 1.528 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 30 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 64.600 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 251 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34.16613040365271 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.29775642108535144 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.325917018034855 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1213.566530870513 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 214 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.5893784534981883 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | C0283eca-aee5-4ec9-9f8c-c7e056d0a8d7 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
ATV320 1,5KW 600V 3PH COMPACT CONTROL VA
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
| Activity | IDVSD |
|---|---|
| Power | 0.18 to 3 kW |
| Range of product | ALTIVAR MACHINE ATV320 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | COMPLEX MACHINES |
| Variant | STANDARD VERSION |
| Format of the drive | COMPACT |
| Mounting mode | WALL MOUNT |
| Communication port protocol | MODBUS SERIALCANOPEN |
| Option card | COMMUNICATION MODULE, CANOPENCOMMUNICATION MODULE, ETHERCATCOMMUNICATION MODULE, PROFIBUS DP V1COMMUNICATION MODULE, PROFINETCOMMUNICATION MODULE, ETHERNET POWERLINKCOMMUNICATION MODULE, ETHERNET/IPCOMMUNICATION MODULE, DEVICENET |
| [Us] rated supply voltage | 525...600 V - 15...10 % |
| nominal output current | 2.7 A |
| Motor power kW | 1.5 KW FOR HEAVY DUTY |
| Motor power hp | 2 HP |
| EMC filter | WITHOUT EMC FILTER |
| IP degree of protection | IP20 |
| Discrete input number | 7 |
| Discrete input type | STO SAFE TORQUE OFF, 24 V DC, IMPEDANCE: 1.5 KOHMDI1...DI6 LOGIC INPUTS, 24 V DC (30 V)DI5 PROGRAMMABLE AS PULSE INPUT: 0…30 KHZ, 24 V DC (30 V) |
| Discrete input logic | POSITIVE LOGIC (SOURCE)NEGATIVE LOGIC (SINK) |
| Discrete output number | 3 |
| Discrete output type | OPEN COLLECTOR DQ+ 0…1 KHZ 30 V DC 100 MAOPEN COLLECTOR DQ- 0…1 KHZ 30 V DC 100 MA |
| Analogue input number | 3 |
| Analogue input type | AI1 VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 10 BITSAI2 BIPOLAR DIFFERENTIAL VOLTAGE: +/- 10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 10 BITSAI3 CURRENT: 0...20 MA (OR 4-20 MA, X-20 MA, 20-X MA OR OTHER PATTERNS BY CONFIGURATION), IMPEDANCE: 250 OHM, RESOLUTION 10 BITS |
| Analogue output number | 1 |
| Analogue output type | SOFTWARE-CONFIGURABLE CURRENT AQ1: 0...20 MA IMPEDANCE 800 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE VOLTAGE AQ1: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITS |
| Relay output type | CONFIGURABLE RELAY LOGIC R1A 1 NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R1B 1 NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R1CCONFIGURABLE RELAY LOGIC R2A 1 NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2C |
| Maximum switching current | RELAY OUTPUT R1A, R1B, R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1A, R1B, R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1A, R1B, R1C, R2A, R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1A, R1B, R1C, R2A, R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2A, R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2A, R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1A, R1B, R1C, R2A, R2C: 5 MA AT 24 V DC |
| Method of access | SLAVE CANOPEN |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO, 5 POINTSFLUX VECTOR CONTROL WITHOUT SENSOR, STANDARDVOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FFLUX VECTOR CONTROL WITHOUT SENSOR - ENERGY SAVINGVOLTAGE/FREQUENCY RATIO, 2 POINTS |
| Synchronous motor control profile | VECTOR CONTROL WITHOUT SENSOR |
| Maximum output frequency | 0.599 KHZ |
| Acceleration and deceleration ramps | LINEARUSCUSRAMP SWITCHINGACCELERATION/DECELERATION RAMP ADAPTATIONACCELERATION/DECELERATION AUTOMATIC STOP WITH DC INJECTION |
| Motor slip compensation | AUTOMATIC WHATEVER THE LOADADJUSTABLE 0...300 %NOT AVAILABLE IN VOLTAGE/FREQUENCY RATIO (2 OR 5 POINTS) |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 2.6 A AT 525 V (HEAVY DUTY)2.4 A AT 600 V (HEAVY DUTY) |
| Maximum input current | 2.6 A |
| Maximum output voltage | 600 V |
| Apparent power | 2.5 KVA AT 600 V (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Relative symmetric network frequency tolerance | 5 % |
| Prospective line Isc | 5 KA |
| Base load current at high overload | 9.5 A |
| Power dissipation in W | FAN: 54.0 W AT 525 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | INPUT PHASE BREAKS: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERHEATING PROTECTION: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVETHERMAL PROTECTION: DRIVE |
| Width | 105.0 MM |
| Height | 142.0 MM |
| Depth | 158.0 MM |
| Net weight | 1.29 KG |
| Transient overtorque | 170…200 % OF NOMINAL MOTOR TORQUE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | CEATEXNOMGOSTEACRCMKC |
| Marking | CEATEXULCSAEACRCM |
| Standards | IEC 61800-5-1 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S2 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 18.0 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Speed accuracy | +/- 10 % OF NOMINAL SLIP 0.2 TN TO TN |
| Pollution degree | 2 |
| Ambient air transport temperature | -25…70 °C |
| Ambient air temperature for operation | -10…50 °C WITHOUT DERATING50…60 °C WITH DERATING FACTOR |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 17.700 CM |
| Package 1 Width | 18.400 CM |
| Package 1 Length | 18.100 CM |
| Package 1 Weight | 1.528 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 30 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 64.600 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 251 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34.16613040365271 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.29775642108535144 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.325917018034855 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1213.566530870513 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 214 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.5893784534981883 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | C0283eca-aee5-4ec9-9f8c-c7e056d0a8d7 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |