Variable Speed Drive Atv320 - 1.1Kw - 380...500V - 3 Phase - Compact

ATV320U11N4C
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

ATV320-1,1 kW-380 V-3PH-COMPACT

  • Save time and space
  • Less downtime and maintenance costs
  • Optimized for ventilation and pumping applications: up to 30% energy savings
  • Advanced connectivity reduce your initial investment while keeping flexibility in design
  • Control of asynchronous and synchronous motors, including IE2, IE3 and PM motors

Product Details

Activity IDVSD
Part Number ATV320U11N4C
Power 0.18 to 3 kW
Height 75.000 cm
width 60.000 cm
Range Altivar Machine ATV354
Length 80.000 cm

Seller Information

Documents

Extended Warranty

Extended Warranty Terms and Conditions

To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.

Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process.  

 

       pdf-icon Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 220 V AC coil
LC1D09M7

check-small In stock

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 230 V AC coil
LC1D09P7

check-small In stock

Motor circuit breaker, TeSys GV2, 3P, 6.3 A, magnetic, rotary handle, screw clamp terminals
GV2L10

check-small In stock