Variable Speed Drive Atv320 - 0.75Kw - 200...240V - 1 Phase - Enclosed
SKU :
ATV320U07M2W
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 3,733.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ATV320 0,75kW 200V 1ph without vario
Variable Speed Drive Atv320 - 0.75Kw - 200...240V - 1 Phase - Enclosed
AEDÂ 3,733.20
- Description
- Specifications
- Reviews
Description
ATV320 0,75kW 200V 1ph without vario
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
| Activity | IDVSD |
|---|---|
| Power | 0.18 to 3 kW |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
ATV320 0,75kW 200V 1ph without vario
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
| Activity | IDVSD |
|---|---|
| Power | 0.18 to 3 kW |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account