 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                        No sellers found for this product.
Excl. Tax
Product availability may vary based on your location.
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                        No sellers found for this product.
Excl. Tax
| Activity | IDVSD | 
|---|---|
| Part Number | ATV212HD30N4 | 
| ambient air temperature for storage | -25-70 °C | 
| Depth | 214 mm | 
| device short name | ATV212 | 
| dielectric strength | 3535 V DC between earth and power terminals, 5092 V DC between control and power terminals | 
| Height | 420 mm | 
| IP degree of protection | IP21 | 
| marking | CE | 
| minimum switching current | 3 mA at 24 V DC for configurable relay logic | 
| motor power hp | 40 hp | 
| motor power kW | 30 kW | 
| motor starter type | variable speed drive | 
| net weight | 26.4 kg | 
| network frequency | 47.5...63 Hz | 
| power range | 30-50 kW at 380-440 V 3 phases, 30-50 kW at 480-500 V 3 phases | 
| supply voltage limits | 323-528 V | 
| tightening torque | 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES), 24 N.m, 212 lb.in (L1/R, L2/S, L3/T) | 
| width | 240 mm | 
| Assembly style | with heat sink | 
| Supply frequency | 50...60 Hz - 5...5 % | 
| Supply | internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection, internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection | 
| Continuous output current | 58.5 A at 380 V, 58.5 A at 460 V | 
| Discrete input type | F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm | 
| Analogue input number | 2 | 
| Analogue input type | VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm, VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits | 
| Discrete output type | configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles | 
| Maximum switching current | 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) | 
| Functionality | mid | 
| Analogue output number | 1 | 
| Discrete output number | 2 | 
| Discrete input logic | positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1) | 
| Accuracy | +/- 0.6 % (VIA) for a temperature variation 60 °C, +/- 0.6 % (VIB) for a temperature variation 60 °C, +/- 1 % (FM) for a temperature variation 60 °C | 
| Transmission rate | 9600 bps or 19200 bps | 
| Analogue output type | FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits, FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits | 
| Sampling duration | 2 ms +/- 0.5 ms F discrete, 2 ms +/- 0.5 ms R discrete, 2 ms +/- 0.5 ms RES discrete, 3.5 ms +/- 0.5 ms VIA analog, 22 ms +/- 0.5 ms VIB analog | 
| Prospective line Isc | 22 kA | 
| Asynchronous motor control profile | voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo), flux vector control without sensor, standard, voltage/frequency ratio, 5 points, voltage/frequency ratio - Energy Saving, quadratic U/f, voltage/frequency ratio, 2 points | 
| Apparent power | 44.6 kVA at 380 V | 
| Type of polarization | no impedance | 
| Frequency resolution | display unit: 0.1 Hz, analog input: 0.024/50 Hz | 
| Motor slip compensation | not available in voltage/frequency ratio motor control, automatic whatever the load, adjustable | 
| Regulation loop | adjustable PI regulator | 
| Number of addresses | 1-247 | 
| Speed range | 01-Oct | 
| Linearity error | VIA: +/- 0.15 % of maximum value for input, VIB: +/- 0.15 % of maximum value for input, FM: +/- 0.2 % for output | 
| Specific application | HVAC | 
| Air flow | 290 m3/h | 
| Discrete and process manufacturing | building - HVAC compressor for scroll, building - HVAC fan, building - HVAC pump | 
| Option card | communication card for LonWorks | 
| Acceleration and deceleration ramps | linear adjustable separately from 0.01 to 3200 s, automatic based on the load | 
| Speed drive output frequency | 0.5-200 Hz | 
| Transmission frame | RTU | 
| Torque accuracy | +/- 15 % | 
| Communication service | read device identification (43), monitoring inhibitable, time out setting from 0.1 to 100 s, read holding registers (03) 2 words maximum, write single register (06), write multiple registers (16) 2 words maximum | 
| Transient overtorque | 120-120 % of nominal motor torque +/- 10 % for 60 s | 
| Data format | 8 bits, 1 stop, odd even or no configurable parity | 
| Maximum transient current | 64.4 A for 60 s | 
| Line current | 44.7 A at 480 V, 56.7 A at 380 V | 
| Isolation | electrical between power and control | 
| Nominal switching frequency | 8 kHz | 
| EMC filter | Class C2 EMC filter integrated | 
| Braking to standstill | by DC injection | 
| Speed accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn | 
| vibration resistance | 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6, 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8 | 
| electromagnetic compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11 | 
| ambient air temperature for operation | -10-40 °C (without derating), 40-50 °C (with derating factor) | 
| standards | EN 61800-3 environments 2 category C1, EN 61800-3 category C2, IEC 61800-5-1, EN 61800-3 environments 1 category C1, EN 61800-3, IEC 61800-3 environments 2 category C2, EN 61800-5-1, EN 61800-3 environments 1 category C3, EN 61800-3 environments 2 category C3, EN 55011 class A group 1, EN 61800-3 environments 1 category C2, IEC 61800-3 environments 1 category C2, EN 61800-3 environments 2 category C2, IEC 61800-3 environments 2 category C1, IEC 61800-3, IEC 61800-3 category C2, IEC 61800-3 environments 1 category C3, IEC 61800-3 environments 1 category C1, EN 61800-3 category C3, IEC 61800-3 category C3, UL Type 1, IEC 61800-3 environments 2 category C3 | 
| local signalling | 1 LED (red) for DC bus energized | 
| environmental characteristic | classes 3C1 conforming to IEC 60721-3-3, classes 3S2 conforming to IEC 60721-3-3 | 
| insulation resistance | >= 1 mOhm 500 V DC for 1 minute | 
| Electrical Connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14, L1/R, L2/S, L3/T: terminal 50-50 mm² / AWG 1/0 | 
| Network Number of Phases | 3 phases | 
| Communication Port Protocol | APOGEE FLN, Modbus, BACnet, METASYS N2, LonWorks | 
| Type of Cable | without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR, without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC, with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC | 
| Connector Type | 1 open style, 1 RJ45 | 
| Noise Level | 59.9 dB conforming to 86/188/EEC | 
| Switching Frequency | 6...16 kHz adjustable, 8...16 kHz with derating factor | 
Extended Warranty Terms and Conditions 
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process.  
Â
| Activity | IDVSD | 
|---|---|
| Part Number | ATV212HD30N4 | 
| ambient air temperature for storage | -25-70 °C | 
| Depth | 214 mm | 
| device short name | ATV212 | 
| dielectric strength | 3535 V DC between earth and power terminals, 5092 V DC between control and power terminals | 
| Height | 420 mm | 
| IP degree of protection | IP21 | 
| marking | CE | 
| minimum switching current | 3 mA at 24 V DC for configurable relay logic | 
| motor power hp | 40 hp | 
| motor power kW | 30 kW | 
| motor starter type | variable speed drive | 
| net weight | 26.4 kg | 
| network frequency | 47.5...63 Hz | 
| power range | 30-50 kW at 380-440 V 3 phases, 30-50 kW at 480-500 V 3 phases | 
| supply voltage limits | 323-528 V | 
| tightening torque | 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES), 24 N.m, 212 lb.in (L1/R, L2/S, L3/T) | 
| width | 240 mm | 
| Assembly style | with heat sink | 
| Supply frequency | 50...60 Hz - 5...5 % | 
| Supply | internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection, internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection | 
| Continuous output current | 58.5 A at 380 V, 58.5 A at 460 V | 
| Discrete input type | F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm | 
| Analogue input number | 2 | 
| Analogue input type | VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm, VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits | 
| Discrete output type | configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles | 
| Maximum switching current | 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) | 
| Functionality | mid | 
| Analogue output number | 1 | 
| Discrete output number | 2 | 
| Discrete input logic | positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1) | 
| Accuracy | +/- 0.6 % (VIA) for a temperature variation 60 °C, +/- 0.6 % (VIB) for a temperature variation 60 °C, +/- 1 % (FM) for a temperature variation 60 °C | 
| Transmission rate | 9600 bps or 19200 bps | 
| Analogue output type | FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits, FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits | 
| Sampling duration | 2 ms +/- 0.5 ms F discrete, 2 ms +/- 0.5 ms R discrete, 2 ms +/- 0.5 ms RES discrete, 3.5 ms +/- 0.5 ms VIA analog, 22 ms +/- 0.5 ms VIB analog | 
| Prospective line Isc | 22 kA | 
| Asynchronous motor control profile | voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo), flux vector control without sensor, standard, voltage/frequency ratio, 5 points, voltage/frequency ratio - Energy Saving, quadratic U/f, voltage/frequency ratio, 2 points | 
| Apparent power | 44.6 kVA at 380 V | 
| Type of polarization | no impedance | 
| Frequency resolution | display unit: 0.1 Hz, analog input: 0.024/50 Hz | 
| Motor slip compensation | not available in voltage/frequency ratio motor control, automatic whatever the load, adjustable | 
| Regulation loop | adjustable PI regulator | 
| Number of addresses | 1-247 | 
| Speed range | 01-Oct | 
| Linearity error | VIA: +/- 0.15 % of maximum value for input, VIB: +/- 0.15 % of maximum value for input, FM: +/- 0.2 % for output | 
| Specific application | HVAC | 
| Air flow | 290 m3/h | 
| Discrete and process manufacturing | building - HVAC compressor for scroll, building - HVAC fan, building - HVAC pump | 
| Option card | communication card for LonWorks | 
| Acceleration and deceleration ramps | linear adjustable separately from 0.01 to 3200 s, automatic based on the load | 
| Speed drive output frequency | 0.5-200 Hz | 
| Transmission frame | RTU | 
| Torque accuracy | +/- 15 % | 
| Communication service | read device identification (43), monitoring inhibitable, time out setting from 0.1 to 100 s, read holding registers (03) 2 words maximum, write single register (06), write multiple registers (16) 2 words maximum | 
| Transient overtorque | 120-120 % of nominal motor torque +/- 10 % for 60 s | 
| Data format | 8 bits, 1 stop, odd even or no configurable parity | 
| Maximum transient current | 64.4 A for 60 s | 
| Line current | 44.7 A at 480 V, 56.7 A at 380 V | 
| Isolation | electrical between power and control | 
| Nominal switching frequency | 8 kHz | 
| EMC filter | Class C2 EMC filter integrated | 
| Braking to standstill | by DC injection | 
| Speed accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn | 
| vibration resistance | 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6, 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8 | 
| electromagnetic compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11 | 
| ambient air temperature for operation | -10-40 °C (without derating), 40-50 °C (with derating factor) | 
| standards | EN 61800-3 environments 2 category C1, EN 61800-3 category C2, IEC 61800-5-1, EN 61800-3 environments 1 category C1, EN 61800-3, IEC 61800-3 environments 2 category C2, EN 61800-5-1, EN 61800-3 environments 1 category C3, EN 61800-3 environments 2 category C3, EN 55011 class A group 1, EN 61800-3 environments 1 category C2, IEC 61800-3 environments 1 category C2, EN 61800-3 environments 2 category C2, IEC 61800-3 environments 2 category C1, IEC 61800-3, IEC 61800-3 category C2, IEC 61800-3 environments 1 category C3, IEC 61800-3 environments 1 category C1, EN 61800-3 category C3, IEC 61800-3 category C3, UL Type 1, IEC 61800-3 environments 2 category C3 | 
| local signalling | 1 LED (red) for DC bus energized | 
| environmental characteristic | classes 3C1 conforming to IEC 60721-3-3, classes 3S2 conforming to IEC 60721-3-3 | 
| insulation resistance | >= 1 mOhm 500 V DC for 1 minute | 
| Electrical Connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14, L1/R, L2/S, L3/T: terminal 50-50 mm² / AWG 1/0 | 
| Network Number of Phases | 3 phases | 
| Communication Port Protocol | APOGEE FLN, Modbus, BACnet, METASYS N2, LonWorks | 
| Type of Cable | without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR, without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC, with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC | 
| Connector Type | 1 open style, 1 RJ45 | 
| Noise Level | 59.9 dB conforming to 86/188/EEC | 
| Switching Frequency | 6...16 kHz adjustable, 8...16 kHz with derating factor | 
Extended Warranty Terms and Conditions 
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process.  
Â