UTP 24-port Patch Panel, UnLoaded
SKU :
ACTPP6U24NSSUN
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 253.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
InRow 30kW Condensing Unit, 400V, Dual feed
UTP 24-port Patch Panel, UnLoaded
AEDÂ 253.30
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | ACTPP6U24NSSUN |
| Minimum number of matings | 750 cycles |
| Targeted region | Asia Pacific. |
| Number of port | 24 port of UTP |
| standards | TIA/EIA-568-B |
| ambient air temperature for operation | -10-50 °C |
| product compatibility | standard 19" cabinet/rack |
| insulation resistance | >= 10 MOhm |
| Communication Network Category | 6, 5e |
| ambient air temperature for storage | -20-60 °C |
| Type of Footprint | S-110 keystone |
| Device Presentation | empty |
| Contact Resistance | 20 µOhm |
| Range | Actassi |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | ACTPP6U24NSSUN |
| Minimum number of matings | 750 cycles |
| Targeted region | Asia Pacific. |
| Number of port | 24 port of UTP |
| standards | TIA/EIA-568-B |
| ambient air temperature for operation | -10-50 °C |
| product compatibility | standard 19" cabinet/rack |
| insulation resistance | >= 10 MOhm |
| Communication Network Category | 6, 5e |
| ambient air temperature for storage | -20-60 °C |
| Type of Footprint | S-110 keystone |
| Device Presentation | empty |
| Contact Resistance | 20 µOhm |
| Range | Actassi |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account