Unswitched fused outlet, Metalclad, 13A
SKU :
ESM31FSG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 210.71
AEDÂ 161.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Made tough in Galvabond with an
attractive grey epoxy powder coated
finish, easily surface mounted with
only two screws
2. The range is supplied
complete with mounting box and
integral earthing terminal with all
exposed metal parts bonded to earth
for safety and protection
Unswitched fused outlet, Metalclad, 13A
AEDÂ 210.71
AEDÂ 161.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 13 A |
|---|---|
| Part Number | ESM31FSG |
| Activity | HDCWD |
| Weight | 257.2 g |
| Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
| [in] Rated Current | 13 A |
| device application | protection |
| device mounting | flush, surface |
| Device Presentation | complete product |
| product or component type | fuse connection unit |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A |
|---|---|
| Part Number | ESM31FSG |
| Activity | HDCWD |
| Weight | 257.2 g |
| Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
| [in] Rated Current | 13 A |
| device application | protection |
| device mounting | flush, surface |
| Device Presentation | complete product |
| product or component type | fuse connection unit |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account