Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 48 to 72VAC/DC coil
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 48 to 72VAC/DC coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Range of product | TESYS ULTRA |
| Product name | TESYS ULTRA |
| Device short name | LUCC |
| Product or component type | ADVANCED CONTROL UNIT |
| Device application | MOTOR CONTROLMOTOR PROTECTION |
| Product specific application | BASIC PROTECTION AND ADVANCED FUNCTIONS, COMMUNICATION |
| main function available | MANUAL RESETEARTH FAULT PROTECTIONPROTECTION AGAINST PHASE FAILURE AND PHASE IMBALANCEPROTECTION AGAINST OVERLOAD AND SHORT-CIRCUIT |
| Product compatibility | POWER BASE LUB12POWER BASE LUB32POWER BASE LUB38POWER BASE LUB120POWER BASE LUB320POWER BASE LUB380REVERSING CONTACTOR BREAKER LU2B12ESREVERSING CONTACTOR BREAKER LU2B32ES |
| [Ue] rated operational voltage | 690 V AC |
| Network frequency | 40...60 HZ |
| Load type | SINGLE-PHASE MOTOR |
| Utilisation category | AC-44AC-41AC-43 |
| Motor power kW | 2.2 KW AT 400...440 V AC 50/60 HZ FOR 1 PHASE MOTORS |
| rated motor current adjustment range | 3…12 A |
| Thermal overload class | CLASS 10 - FREQUENCY LIMIT: 40…60 HZ - TEMPERATURE COMPENSATION: -25…55 °C CONFORMING TO IEC 60947-6-2CLASS 10 - FREQUENCY LIMIT: 40…60 HZ - TEMPERATURE COMPENSATION: -25…55 °C CONFORMING TO UL 508 |
| Tripping threshold | 14.2 X IR +/- 20 % |
| [Uc] control circuit voltage | 48 V AC48...72 V DC |
| Control circuit voltage limits | 38.5...72 V FOR AC CIRCUIT 48 V IN OPERATION38.5...93 V FOR DC CIRCUIT 48...72 V IN OPERATION29 V FOR AC CIRCUIT 48 V DROP-OUT29 V FOR DC CIRCUIT 48...72 V DROP-OUT |
| Typical current consumption | 280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB12280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB32280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB38280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB12280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB32280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB3835 MA AT 48 V AC I RMS SEALED WITH LUB1245 MA AT 48 V AC I RMS SEALED WITH LUB3245 MA AT 48 V AC I RMS SEALED WITH LUB3835 MA AT 48...72 V DC I RMS SEALED WITH LUB1245 MA AT 48...72 V DC I RMS SEALED WITH LUB3245 MA AT 48...72 V DC I RMS SEALED WITH LUB38 |
| Heat dissipation | 2 W FOR CONTROL CIRCUIT WITH LUB123 W FOR CONTROL CIRCUIT WITH LUB323 W FOR CONTROL CIRCUIT WITH LUB38 |
| Operating time | 35 MS OPENING WITH LUB12 FOR CONTROL CIRCUIT35 MS OPENING WITH LUB32 FOR CONTROL CIRCUIT35 MS OPENING WITH LUB38 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB12 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB32 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB38 FOR CONTROL CIRCUIT |
| Reset | MANUAL RESET |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Safe separation of circuit | 400 V SELV BETWEEN THE CONTROL AND AUXILIARY CIRCUITS CONFORMING TO IEC 60947-1400 V SELV BETWEEN THE CONTROL OR AUXILIARY CIRCUIT AND THE MAIN CIRCUIT CONFORMING TO IEC 60947-1 |
| Fixing mode | PLUG-IN (FRONT FACE) |
| Width | 45 MM |
| Height | 66 MM |
| Depth | 60 MM |
| Compatibility code | LUCC |
| IP degree of protection | IP20 FRONT PANEL AND WIRED TERMINALS CONFORMING TO IEC 60947-1IP20 OTHER FACES CONFORMING TO IEC 60947-1IP40 FRONT PANEL OUTSIDE CONNECTION ZONE CONFORMING TO IEC 60947-1 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 2000 M |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN, 5…300 HZ, POWER POLES OPEN CONFORMING TO IEC 60068-2-64 GN, 5…300 HZ, POWER POLES CLOSED CONFORMING TO IEC 60068-2-6 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3 IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4 ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Non-dissipating shock wave | 1 KV SERIAL MODE CONFORMING TO IEC 60947-6-22 KV COMMON MODE CONFORMING TO IEC 60947-6-2 |
| Resistance to radiated fields | 10 V/M 3 CONFORMING TO IEC 61000-4-3 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Immunity to microbreaks | 3 MS |
| Immunity to voltage dips | 70 % / 500 MS CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.500 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 140.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 1.600 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 59.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 17 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3067179290334376 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07479452570432246 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010618353170397886 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.924864966718356 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.34230983063029735 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0f22867c-27de-46b9-965c-a40bbb8a3f0a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Range of product | TESYS ULTRA |
| Product name | TESYS ULTRA |
| Device short name | LUCC |
| Product or component type | ADVANCED CONTROL UNIT |
| Device application | MOTOR CONTROLMOTOR PROTECTION |
| Product specific application | BASIC PROTECTION AND ADVANCED FUNCTIONS, COMMUNICATION |
| main function available | MANUAL RESETEARTH FAULT PROTECTIONPROTECTION AGAINST PHASE FAILURE AND PHASE IMBALANCEPROTECTION AGAINST OVERLOAD AND SHORT-CIRCUIT |
| Product compatibility | POWER BASE LUB12POWER BASE LUB32POWER BASE LUB38POWER BASE LUB120POWER BASE LUB320POWER BASE LUB380REVERSING CONTACTOR BREAKER LU2B12ESREVERSING CONTACTOR BREAKER LU2B32ES |
| [Ue] rated operational voltage | 690 V AC |
| Network frequency | 40...60 HZ |
| Load type | SINGLE-PHASE MOTOR |
| Utilisation category | AC-44AC-41AC-43 |
| Motor power kW | 2.2 KW AT 400...440 V AC 50/60 HZ FOR 1 PHASE MOTORS |
| rated motor current adjustment range | 3…12 A |
| Thermal overload class | CLASS 10 - FREQUENCY LIMIT: 40…60 HZ - TEMPERATURE COMPENSATION: -25…55 °C CONFORMING TO IEC 60947-6-2CLASS 10 - FREQUENCY LIMIT: 40…60 HZ - TEMPERATURE COMPENSATION: -25…55 °C CONFORMING TO UL 508 |
| Tripping threshold | 14.2 X IR +/- 20 % |
| [Uc] control circuit voltage | 48 V AC48...72 V DC |
| Control circuit voltage limits | 38.5...72 V FOR AC CIRCUIT 48 V IN OPERATION38.5...93 V FOR DC CIRCUIT 48...72 V IN OPERATION29 V FOR AC CIRCUIT 48 V DROP-OUT29 V FOR DC CIRCUIT 48...72 V DROP-OUT |
| Typical current consumption | 280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB12280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB32280 MA AT 48 V AC I MAXIMUM WHILE CLOSING WITH LUB38280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB12280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB32280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUB3835 MA AT 48 V AC I RMS SEALED WITH LUB1245 MA AT 48 V AC I RMS SEALED WITH LUB3245 MA AT 48 V AC I RMS SEALED WITH LUB3835 MA AT 48...72 V DC I RMS SEALED WITH LUB1245 MA AT 48...72 V DC I RMS SEALED WITH LUB3245 MA AT 48...72 V DC I RMS SEALED WITH LUB38 |
| Heat dissipation | 2 W FOR CONTROL CIRCUIT WITH LUB123 W FOR CONTROL CIRCUIT WITH LUB323 W FOR CONTROL CIRCUIT WITH LUB38 |
| Operating time | 35 MS OPENING WITH LUB12 FOR CONTROL CIRCUIT35 MS OPENING WITH LUB32 FOR CONTROL CIRCUIT35 MS OPENING WITH LUB38 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB12 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB32 FOR CONTROL CIRCUIT60 MS CLOSING WITH LUB38 FOR CONTROL CIRCUIT |
| Reset | MANUAL RESET |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Safe separation of circuit | 400 V SELV BETWEEN THE CONTROL AND AUXILIARY CIRCUITS CONFORMING TO IEC 60947-1400 V SELV BETWEEN THE CONTROL OR AUXILIARY CIRCUIT AND THE MAIN CIRCUIT CONFORMING TO IEC 60947-1 |
| Fixing mode | PLUG-IN (FRONT FACE) |
| Width | 45 MM |
| Height | 66 MM |
| Depth | 60 MM |
| Compatibility code | LUCC |
| IP degree of protection | IP20 FRONT PANEL AND WIRED TERMINALS CONFORMING TO IEC 60947-1IP20 OTHER FACES CONFORMING TO IEC 60947-1IP40 FRONT PANEL OUTSIDE CONNECTION ZONE CONFORMING TO IEC 60947-1 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 2000 M |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN, 5…300 HZ, POWER POLES OPEN CONFORMING TO IEC 60068-2-64 GN, 5…300 HZ, POWER POLES CLOSED CONFORMING TO IEC 60068-2-6 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3 IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4 ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Non-dissipating shock wave | 1 KV SERIAL MODE CONFORMING TO IEC 60947-6-22 KV COMMON MODE CONFORMING TO IEC 60947-6-2 |
| Resistance to radiated fields | 10 V/M 3 CONFORMING TO IEC 61000-4-3 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Immunity to microbreaks | 3 MS |
| Immunity to voltage dips | 70 % / 500 MS CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.500 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 140.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 1.600 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 59.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 17 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3067179290334376 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07479452570432246 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010618353170397886 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.924864966718356 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.34230983063029735 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0f22867c-27de-46b9-965c-a40bbb8a3f0a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |