Shaver socket, Unica X, 115/230V, vertical,Jet Black
SKU :
NUXT727V_JB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 507.30
AEDÂ 367.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Shaver socket, Unica X, 115/230V, vertical,Jet Black
AEDÂ 507.30
AEDÂ 367.00
- Specifications
- Documents
- Reviews
Overview
Color | Black |
---|---|
Part Number | NUXT727V_JB |
Activity | HDCWD |
Colour | Jet Black |
product or component type | Vertical Shaver Skt |
range of product | Unica X |
Variation Group | 8 |
Function Group | Hotels-Shaver Skt |
Product Type | Vertical Shaver Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Black |
---|---|
Part Number | NUXT727V_JB |
Activity | HDCWD |
Colour | Jet Black |
product or component type | Vertical Shaver Skt |
range of product | Unica X |
Variation Group | 8 |
Function Group | Hotels-Shaver Skt |
Product Type | Vertical Shaver Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account