Socket outlet, Unica X, 13A, 250V, Painted White
SKU :
NUXT426_PW

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 161.32
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Socket outlet, Unica X, 13A, 250V, Painted White
AEDÂ 161.32
- Specifications
- Documents
- Reviews
Overview
Color | Pearl White |
---|---|
Part Number | NUXT426_PW |
Activity | HDCWD |
Colour | Painted White |
Number of Gangs | 2 gangs |
product or component type | Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Pearl White |
---|---|
Part Number | NUXT426_PW |
Activity | HDCWD |
Colour | Painted White |
Number of Gangs | 2 gangs |
product or component type | Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account