Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole,Jet Black
SKU :
NUXT25D_JB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 195.46
AEDÂ 142.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole,Jet Black
AEDÂ 195.46
AEDÂ 142.00
- Specifications
- Documents
- Reviews
Overview
Color | Black |
---|---|
Part Number | NUXT25D_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | DP SW Skt, |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Dp Sw Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Black |
---|---|
Part Number | NUXT25D_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | DP SW Skt, |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Dp Sw Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account