Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole,Jet Black
SKU :
NUXT15D45N_JB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 228.28
AEDÂ 165.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole,Jet Black
AEDÂ 228.28
AEDÂ 165.00
- Specifications
- Documents
- Reviews
Overview
Color | Black |
---|---|
Part Number | NUXT15D45N_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 4 gangs |
product or component type | DP Cooker Control Unit |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Cooker Control Unit |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Black |
---|---|
Part Number | NUXT15D45N_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 4 gangs |
product or component type | DP Cooker Control Unit |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Cooker Control Unit |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account