Switch, Unica X, 1 way, 16AX, 250V, 4 gangs, Dark Bronze
SKU :
NUX34_1_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 185.50
AEDÂ 134.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switch, Unica X, 1 way, 16AX, 250V, 4 gangs, Dark Bronze
AEDÂ 185.50
AEDÂ 134.00
- Specifications
- Documents
- Reviews
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX34_1_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 4 gangs |
product or component type | 1W SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | 1W Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX34_1_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 4 gangs |
product or component type | 1W SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | 1W Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account