Master socket outlet, Unica X, with TV-SAT-R module, dark bronze
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Master socket outlet, Unica X, with TV-SAT-R module, dark bronze
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Dark Bronze |
| Range | UNICA X |
| Product or component type | MASTER SOCKET-OUTLET |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | DARK BRONZE |
| Provided equipment | FIXING FRAME |
| Device composition | TV MODULERADIO MODEM |
| Path attenuation | 15 DB TV-FM SIGNAL174…862 MHZ15 DB TV-SAT SIGNAL950…2400 MHZ15 DB FM-SAT SIGNAL950…2400 MHZ |
| Socket number | 3 |
| Material | STAINLESS STEEL |
| surface treatment | METALLIC |
| Surface finish | MATT |
| Device mounting | FLUSH |
| fixing mode | SCREWS |
| Depth | 35.1 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 24.5 MM |
| Product weight | 197.5 G |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -10…60 °C |
| Standards | IEC 60670-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.51 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 223.2 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.336 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 14.613 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 70 |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6157114919478033 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0033789964061490497 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4020542663643596 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5646941643874535 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Dark Bronze |
| Range | UNICA X |
| Product or component type | MASTER SOCKET-OUTLET |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | DARK BRONZE |
| Provided equipment | FIXING FRAME |
| Device composition | TV MODULERADIO MODEM |
| Path attenuation | 15 DB TV-FM SIGNAL174…862 MHZ15 DB TV-SAT SIGNAL950…2400 MHZ15 DB FM-SAT SIGNAL950…2400 MHZ |
| Socket number | 3 |
| Material | STAINLESS STEEL |
| surface treatment | METALLIC |
| Surface finish | MATT |
| Device mounting | FLUSH |
| fixing mode | SCREWS |
| Depth | 35.1 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 24.5 MM |
| Product weight | 197.5 G |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -10…60 °C |
| Standards | IEC 60670-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.51 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 223.2 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.336 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 14.613 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 70 |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6157114919478033 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0033789964061490497 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4020542663643596 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5646941643874535 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |