Momentary switch, Unica X, 10A, 250V, 3 gangs, Dark Bronze
SKU :
NUX33_PR_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 143.23
AEDÂ 104.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Momentary switch, Unica X, 10A, 250V, 3 gangs, Dark Bronze
AEDÂ 143.23
AEDÂ 104.00
- Specifications
- Documents
- Reviews
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX33_PR_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 3 gangs |
product or component type | Momentary SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Momentary Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX33_PR_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 3 gangs |
product or component type | Momentary SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Momentary Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account