TV/FM socket, Unica X, 2 gangs, with TV-R module, Stainless Steel
SKU :
NUX32TVFMM_SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 220.58
AEDÂ 160.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
TV/FM socket, Unica X, 2 gangs, with TV-R module, Stainless Steel
AEDÂ 220.58
AEDÂ 160.00
- Specifications
- Documents
- Reviews
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX32TVFMM_SS |
| Activity | HDCWD |
| Colour | Stainless Steel |
| Number of Gangs | 2 gangs |
| product or component type | TV Master/FM Skt |
| range of product | Unica X |
| Variation Group | 15 |
| Function Group | Vdi |
| Product Type | Tv Master/Fm Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX32TVFMM_SS |
| Activity | HDCWD |
| Colour | Stainless Steel |
| Number of Gangs | 2 gangs |
| product or component type | TV Master/FM Skt |
| range of product | Unica X |
| Variation Group | 15 |
| Function Group | Vdi |
| Product Type | Tv Master/Fm Skt |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account