Switch, Unica X, 20A, 250V, 2 gangs, 2 pole, with LED, Antique Bronze
SKU :
NUX32D20N_AB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 214.88
AEDÂ 156.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switch, Unica X, 20A, 250V, 2 gangs, 2 pole, with LED, Antique Bronze
AEDÂ 214.88
AEDÂ 156.00
- Specifications
- Documents
- Reviews
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX32D20N_AB |
| Activity | HDCWD |
| Colour | Antique Brass |
| Number of Gangs | 2 gangs |
| product or component type | DP SW w LED |
| range of product | Unica X |
| Variation Group | 12 |
| Function Group | Switches |
| Product Type | Dp Sw W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Antique Brass |
|---|---|
| Part Number | NUX32D20N_AB |
| Activity | HDCWD |
| Colour | Antique Brass |
| Number of Gangs | 2 gangs |
| product or component type | DP SW w LED |
| range of product | Unica X |
| Variation Group | 12 |
| Function Group | Switches |
| Product Type | Dp Sw W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account