Double USB Charger, Unica X, 45W, type A+C, Dark Bronze
SKU :
NUX32ACQUSB_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 448.49
AEDÂ 324.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Double USB Charger, Unica X, 45W, type A+C, Dark Bronze
AEDÂ 448.49
AEDÂ 324.00
- Specifications
- Documents
- Reviews
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX32ACQUSB_DB |
Activity | HDCWD |
Colour | Dark Bronze |
product or component type | 2 Ports USB Charger, A+C |
range of product | Unica X |
Variation Group | 14 |
Function Group | Usb_Ports Usb Charger |
Product Type | 2 Ports Usb Charger A+C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX32ACQUSB_DB |
Activity | HDCWD |
Colour | Dark Bronze |
product or component type | 2 Ports USB Charger, A+C |
range of product | Unica X |
Variation Group | 14 |
Function Group | Usb_Ports Usb Charger |
Product Type | 2 Ports Usb Charger A+C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account